CK1,6-ED-0,75ST AU
-
Crimp contact
1674914
Crimp contact, contact diameter: 1.6 mm, turned, Pin, contact material: Copper alloy, contact surface: gold-plated, connection cross section: 0.75 mm2 ... 0.75 mm2, AWG 18