CK1,6-ED-0,37ST AU
-
Crimp contact
1674901
Crimp contact, series: HC-M-12, Pin, turned, contact diameter: 1.6 mm, connection cross section: 0.14 mm2 ... 0.37 mm2, AWG 26...22 , contact material: Cu alloy