The new SPE pin connector pattern – a compact connection for the industrial communication of tomorrow
SPE revolutionizes industrial communication: With its new pin connector pattern, Phoenix Contact is focusing on a compact design, high performance, and standard-compliant future-proofing for IIoT applications.
Single Pair Ethernet (SPE) is revolutionizing industrial communication. The new, uniform pin connector pattern in accordance with IEC 63171-7 ED2 puts an end to uncertainty caused by competing standards. Whether the IP20, M8, M12 or M12 Hybrid range – the SPE portfolio from Phoenix Contact enables future-proof, interoperable connections. A range of codings ensures compatibility with IEEE standards, cable types, and applications. Ideal for state-of-the-art factory automation and the path to the IIoT world.
Information about the livestream:
- Date: Tuesday, November 25, 2025
- Time: 10:30 a.m. (CET)
- Duration: approx. 30 min
- Language: English
Speakers:
- Verena Neuhaus, Product Manager for Single Pair Ethernet
- Tim Kindermann, Senior Specialist Single Pair Ethernet