Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Sample service
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact Germany
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Events & News
Overview
Events & trade fairs
On Tour
News
Service & Support
Overview
Catalogs and brochures
Contact
PIA Chatbot
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
E-Business
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Returns and complaints
Product Security Incident Response Team
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
Workstation solutions
Workstation systems
BS-WS ASSEMBLY-KIT - Workstation kit
BS-WS ASSEMBLY-KIT
-
Workstation kit
1801256
Ergonomic workstation for assembling terminal strips
Product details
Expand all
Collapse all
Technical data
Notes
Note on application
Recommendation
We recommend a 21″ ... 22″ touch screen with maximum external dimensions of 520 mm x 315 mm.
The holder requires a screen with VESA 100 standard
Dimensions
Diameter (Tube diameter)
28 mm
Material specifications
Color
black (RAL 9005)
Coating
plastic-coated
Base element material
Steel
Commercial data
Item number
1801256
Packing unit
1 pc
Minimum order quantity
1 pc
Note
Made to order (non-returnable)
Sales key
Z1 - # w/o Assignment
Product key
BH2XX1
GTIN
4067923423367
Weight per piece (excluding packing)
22,22 g
Customs tariff number
94032080
Country of origin
DE
Classifications
ECLASS
ECLASS-13.0
21100290
ECLASS-15.0
21100290
Compatible products
Expand all
Collapse all
Accessories
BS-DIN RAIL FIXTURE
-
DIN rail holder
1648454
BS-BOX-L
-
Magazine
1640725
BS-BOX-S
-
Magazine
1328476
BS-MAGAZINE PROFILE T
-
Magazine mounting profile
1640730
BS-MAGAZINE PROFILE L
-
Magazine mounting profile
1640723
BS-MAGAZINE TB
-
Magazine
1328475
BS-DIVIDER PLATE
-
Separating plate
1640726
BS-MAGAZINE UNI
-
Magazine
1640727
BS-MAGAZINE CARD-S
-
Magazine
1640729
Product Help