SD-WMS 10 (SY)
-
Wire marking tag
0826187
Wire marking tag, cable diameter range: 4 ... 10 mm, horizontal: Symbols, mounting type: thread on
Product details
| General | Please specify the required marking with order: Minimum order per imprint: 1 packing unit |
| Product type | Conductor marker |
| Marking | |
| Printing direction | horizontal |
| Printing | Symbols |
| Slot type | Profile |
| Width | 4.2 mm |
| Height | 9.5 mm |
| Length | 6.6 mm |
| Color | white |
| Material | Polyvinyl chloride |
| Flammability rating according to UL 94 | V0 |
| Components | Free from silicone and cadmium |
| External cable diameter | 4 mm ... 10 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -30 °C ... 60 °C |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| UV resistance | |
| Specification | ISO 4892-2:2013-03 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | thread on |
| Item number | 0826187 |
| Packing unit | 100 pc |
| Minimum order quantity | 100 pc |
| Sales key | BH |
| Product key | BG222B |
| Weight per piece (including packing) | 333 g |
| Weight per piece (excluding packing) | 333 g |
| Customs tariff number | 49119900 |
| Country of origin | SE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SORTI 2/12 - Assortment box 5020674
-
SORTI 3/ 7 - Assortment box 5020645
-
SORTI 3/ 8 - Assortment box 5020438
-
SORTI 3/18 - Assortment box 5028731
-
SORTI 4/8 - Assortment box 5145180
-
SORTI 4/12 - Assortment box 5020658
-
SORTI 4/24 - Assortment box 5031524
-
SD-WMS 5 TOOL - Alignment tool for cable markers 0826475
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg