SAC-4P-MS/A-1L-Z D SCO
-
Valve connector
1458583
Valve connector, 4-position, Plug straight M12, coding: A, on Valve connector A (DESINA), with 1 LED, Wiring: Z diode
Product details
Product type | Valve connector adapter |
Number of positions | 4 |
No. of cable outlets | 1 |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Dimensional drawing |
|
Width | 28 mm |
Height | 42.4 mm |
Length | 41 mm |
Connection method | M12 connector |
Tightening torque | 0.6 Nm (Valve connector) |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 24 V AC |
24 V DC | |
Nominal current IN | 4 A |
Valve connector characteristics | |
Fixing screws | M3 x 29 |
Pulse power | 40 W (at 100 µs square-wave pulse) |
Terminal voltage | 70 V (at 2 mA constant current) |
Reverse voltage | 50 V |
Mechanical data | |
Insertion/withdrawal cycles | 50 (Valve connector) |
≥ 100 (M12 connector) |
Flammability rating according to UL 94 | HB |
Seal material | TPU |
Material housing valve plug | TPU |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | PA 66 |
Contact material | CuSn |
Valve plug contact insert material | PA 6.6 |
Contact surface material | Sn |
Material for screw connection | Zinc die-cast, nickel-plated |
Status display | LED (yellow) |
Status display present | yes |
Connection 1 | |
Type | Plug straight M12 |
Number of positions | 4 |
Coding type | A |
Connection 2 | |
Type | Valve connector A (DESINA) |
Number of positions | 4 |
Material | CuSn (Contact) |
Sn (Contact surface) | |
PA 6.6 (Contact carrier) | |
TPU (Housing) | |
Protective circuit | Z diode |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) (Valve connector) | -25 °C ... 85 °C (Valve connector) |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Valve connector | |
Standard designation | Valve connector |
Standards/specifications | EN 175301-803 |
Item number | 1458583 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | C1 - Sensor-Acuator Cable |
Product key | AF1GDA |
GTIN | 4046356639033 |
Weight per piece (including packing) | 32,014 g |
Weight per piece (excluding packing) | 32,6 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440105 |
ECLASS-15.0 | 27440105 |
ETIM
ETIM 9.0 | EC003623 |
UNSPSC
UNSPSC 21.0 | 31251500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
Lead monoxide (lead oxide) (CAS: 1317-36-8) | |
SCIP | 4d47ce34-1fa8-4118-8db1-9933efb5d8ce |
EF3.0 Climate Change | |
CO2e kg | 1,049 kg CO2e |
Compatible products
Frequently searched
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg