VAL-US-SPP-600D/40-P
-
Type 2 surge protection plug
1790792
Surge protection plug for use with VAL-SPP or VAL-US-SPP base elements, UL Recognized type 1 component and IEC type 2, with varistor and thermal disconnect device, plug-in, with local status indicator (green/red).
Product details
General | |
Note | Only for use in IT systems between L-PE if the common earthing of the HV transformer station and conductive parts of the LV consumer system are interconnected (RE = RA & RE = Z according to IEC 60364-4-44:2024, Figure 1 and Table 1). |
Product type | Replacement plug |
Product family | VAL-SPP |
IEC test classification | II |
T2 | |
EN type | T2 |
IEC power supply system | IT |
Type | Male |
Number of positions | 1 |
Surge protection fault message | optical |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Connection method | pluggable |
Dimensional drawing |
|
Width | 17.5 mm |
Height | 54.2 mm |
Depth | 61.5 mm |
Horizontal pitch | 1 Div. |
Color | light gray (RAL 7035) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6-FR 20 % GF |
Material group | I |
Housing material | PA 6.6-FR 20 % GF |
Mode of protection | L-PE |
Nominal voltage UN | 600 V AC ±10 % (IT) |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC | 750 V AC |
Protective conductor current IPE | ≤ 0.4 mA |
Standby power consumption PC | ≤ 300 mVA |
Nominal discharge current In (8/20) µs | 20 kA |
Short-circuit current rating ISCCR | 25 kA |
Voltage protection level Up | ≤ 3 kV |
Residual voltage Ures | ≤ 3 kV (at In) |
TOV behavior at UT | 1005 V AC (5 s / withstand mode) |
1316 V AC (120 min / withstand mode) | |
Response time tA | ≤ 25 ns |
Max. backup fuse with branch wiring | 250 A (gG) |
Ambient conditions | |
Degree of protection | IP20C (Installed) |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Ambient temperature (assembly) | -5 °C ... 50 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
UL specifications | |
Maximum continuous operating voltage MCOV | 760 V AC |
Short-circuit current rating (SCCR) | 200 kA |
Voltage protection rating VPR | 2500 V |
Nominal discharge current In | 20 kA |
Maximum Surge Current per Phase | 1x 40 kA (IEEE C62.73) |
Mode of protection | Ld-Ld |
Nominal voltage | 600 V AC |
Power distribution system | Delta |
Nominal frequency | 50/60 Hz |
SPD Type | 1CA |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 + A11:2018 |
Mounting type | on base element |
Item number | 1790792 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | K1 - Overvoltage Protect. |
Product key | CL138Z |
GTIN | 4067923411111 |
Weight per piece (including packing) | 73,6 g |
Weight per piece (excluding packing) | 70,4 g |
ECLASS
ECLASS-13.0 | 27171292 |
ECLASS-15.0 | 27171292 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Universal surge protection plug with UL Recognized type 1 and IEC type 2
Clear status indication with local optical green/red display
Safe installation with mechanical coding
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg