TS -EWE NETZ 14A ENWG - Terminal strip
1831839

connection method

Terminal strip for transmitting the control signal in accordance with § 14a German Energy Industry Act (EnWG), 8-pos. design, with knife disconnect function, Push-in connection, rated cross-section: 2.5 mm2, cross-section: 0.14 mm2 ... 4 mm2, mounting type: NS 35/7,5, NS 35/15, fully marked

Product details









Compatible products