Tool set for GOF assembly, for field installation of LC and SC connectors. Thanks to cleave technology, it is no longer necessary to bond and polish the connectors.
FOC-TOOL-SET-GOF
-
Tool set
1089515
Tool set for GOF assembly
Product details
-
-
FOC-TOOL-FIBERCLAMP - FO accessories 1414096
-
FOC-TOOL-LIGHTSOURCE-ADAPTER - FO accessories 1414097
-
FOC-TOOL-LIGHTSOURCE-650 - FO accessories 1414098
-
FOC-TOOL-STRIPPING-FA-1 - FO accessories 1414099
-
FOC-TOOL-STRIPPING-FA-2 - FO accessories 1414100
-
FOC-TOOL-FIBERCONTAINER - FO accessories 1414102
-
FOC-TOOL-CLEANINGWIPE - FO accessories 1414104
-
FOC-TOOL-MARKER BK - FO accessories 1414105
-
FOC-SC-LC-OM4-LS-CABLE/3 - FO accessories 1414106
-
FOC-SC-LC-OS2-LS-CABLE/3 - FO accessories 1414107
-
FOC-TOOL-STRIPPING-MARKER - Distribution block 1218483
-
CUTFOX-ES - Cutting tool 1212621
-
FOC-TOOL-CLEAVER-HOLDER-UNIVERSAL - Accessories for tools 1218486
-
FOC-TOOL-CLEAVER-UNIVERSAL - Distribution block 1218485
Product type | Assembly tool |
Width | 34.5 cm |
Height | 6.5 cm |
Length | 28 cm |
Housing material | Plastic |
Cable type | for all common STB cable types, TB limited |
FO cable | |
Transmission medium | FO |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 70 °C |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Ambient temperature (assembly) | 0 °C ... 50 °C |
Mounting type | mechanical splice |
Item number | 1089515 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | D1 - Connectors |
Product key | ABNIEY |
GTIN | 4055626894041 |
Weight per piece (including packing) | 1.700 g |
Weight per piece (excluding packing) | 1.700 g |
Customs tariff number | 82060000 |
Country of origin | BG |
ECLASS
ECLASS-15.0 | 21049090 |
ECLASS-13.0 | 21049090 |
ETIM
ETIM 9.0 | EC011823 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Suitable for quick and easy field assembly or repair
Cleave technology
No bonding or polishing
Optimum attenuation values with easy assembly
A real alternative to splicing
Reusable connectors
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg