Test plug strip, number of positions: 1, color: orange
Product details
Number of positions
1
Test socket torque
M3
Connection method
Screw connection
Dimensional drawing
Width
6 mm
Height
6 mm
Depth
15 mm
Pin diameter
4 mm
Screw thread
M3
Color
orange (RAL 2003)
Material
Brass
Insulating material
PA
Contact material
PE-LD, silver-plated brass
Ambient conditions
Ambient temperature (operation)
-60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport)
-25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly)
-5 °C ... 70 °C
Ambient temperature (actuation)
-5 °C ... 70 °C
Permissible humidity (storage/transport)
30 % ... 70 %
Screw thread
M3
Item number
3070320
Packing unit
10 pc
Minimum order quantity
10 pc
Sales key
BA
Product key
BE1Z3X
GTIN
4046356697804
Weight per piece (including packing)
5,64 g
Weight per piece (excluding packing)
5,54 g
Customs tariff number
85366990
Country of origin
PL
ECLASS
ECLASS-13.0
27250304
ECLASS-15.0
27250304
ETIM
ETIM 10.0
EC002555
UNSPSC
UNSPSC 21.0
20122000
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.