AXL P EX IS RTD8 1F - Temperature module
1397157

Axioline P, Temperature recording module, Analog inputs: 8 (for resistance temperature detectors), connection technology: 2-, 3-, 4-conductor (shielded), transmission speed in the local bus: 100 Mbps, RTD functionality, intrinsically safe, degree of protection: IP20, including bus base module and Axioline P connectors

Product details









Compatible products

Your advantages

8 analog input channels for the connection of resistance temperature detectors (RTD)
500 Ω, 5 kΩ, and 10 kΩ linear inputs
Connection of sensors in 2-, 3-, and 4-conductor technology
Integrated, digital sensor linearization
Standardized measured value representation directly in °C, °F or Ω
Measured value display in 16-bit format or floating point format
Programmable filters
Short-circuit protected inputs
Temperature stability
Very high level of noise immunity
Low noise emission
Can be used under extreme ambient conditions
Extended temperature range of -40°C ... +70°C
Hot-swappable
Device rating plate stored