EO-AB/PT/LED/15-USB-A/C
-
Socket
1484524
Socket, LED display and integrated USB, 1x type A and 1x type C, 5 V/3 A (total), Pin connector pattern type AB 15A, connection method: Push-in spring connection, color: gray, nom. voltage: 125 V AC (60 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: UL 489, CSA C22.2 No 42-10, Country marking: Canada, USA
Product details
Compatible products
Your advantages
No additional need for USB chargers or external power supply units
Reliable USB power supply directly in the control cabinet
More operational safety and less cable chaos
Faster installation thanks to integrated solution
Future-proof equipment for modern applications