SAC-3P-M12MS/1,5-PVC/M 8FS SH - Sensor/actuator cable
1404123
Sensor/actuator cable
Product details
Nominal voltage UN
250 V AC
250 V DC
Item number
1404123
Packing unit
1 pc
Minimum order quantity
50 pc
Sales key
C1 - Sensor-Acuator Cable
Product key
AF1CIA
GTIN
4046356680332
Weight per piece (including packing)
89 g
Weight per piece (excluding packing)
87,3 g
Customs tariff number
85444290
Country of origin
PL
ECLASS
ECLASS-13.0
27060311
ECLASS-15.0
27060311
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.