The safety module is an input module from the Inline product range designed for use at any point within a SafetyBridge, INTERBUS-Safety or PROFIsafe system. The transmission speed of the safety module can be set to 500 kBaud or 2 Mbaud using a switch. One transmission speed must be used consistently within a station. The module has four safe digital inputs for two-channel assignment or eight digital inputs for single-channel assignment.
IB IL 24 PSDI 8-PAC
-
Safety module
2985688
Safety-related digital input module, IP20 protection, for the SafetyBridge, INTERBUS-Safety, and PROFIsafe system. The module has 4 safe digital inputs for two-channel assignment or 8 safe digital inputs for single-channel assignment.
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 48.8 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Note on dimensions | Housing dimensions |
Note on application | |
Note on application | Only for industrial use |
Inline local bus | |
No. of channels | 2 |
Connection method | Inline data jumper |
Transmission speed | 500 kbps / 2 Mbps (can be switched) |
Module | |
ID code (dec.) | 163 |
ID code (hex) | A3 |
Length code (hex) | 04 |
Length code (dec) | 04 |
Process data channel | 8 Byte |
Input address area | 8 Byte ((Operating mode: SafetyBridge)) |
Output address area | 8 Byte ((Operating mode: SafetyBridge)) |
Register length | 8 Byte |
Required parameter data | 1 Byte ((Operating mode: SafetyBridge)) |
Required configuration data | 5 Byte ((Operating mode: SafetyBridge)) |
Digital: | |
Input name | Digital inputs |
Description of the input | IEC 61131-2 type 3 |
Number of inputs | 4 (for 2-channel assignment) |
8 (for 1-channel assignment) | |
Cable length | max. 200 m (200 m from the clock output to the safe input (total based on forward and return path)) |
Connection method | Spring-cage connection |
Connection technology | 2-, 3-, 4-conductor |
Input voltage | 24 V DC (via clock outputs UT1 and UT2 or external supply) |
Input voltage range | -3 V DC ... 30 V DC |
Input voltage range "0" signal | -3 V DC ... 5 V DC |
Input voltage range "1" signal | 11 V DC ... 30 V DC |
Typical input current per channel | 4.2 mA (at 24 V) |
Typical response time | See technical data |
Product type | I/O component |
Product family | Inline |
Application | Functional safety |
Type | modular |
Maximum power dissipation for nominal condition | 24.12 W |
Transmission medium | Copper |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (see safety data) |
Current draw | max. 180 mA |
Potentials: Main circuit supply (UM) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 825 mA (see safety data) |
typ. 25 mA (plus current consumption of the inputs when supplied via the clock outputs, plus current consumption of the connected initiators when via through the clock outputs) | |
Supply: Module electronics | |
Supply voltage | 24 V DC (via voltage jumper) |
Supply voltage range | 19.2 V DC ... 30 V DC |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: 5 V supply, incoming remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
Test voltage: 5 V supply, outgoing remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
Test voltage: 7.5 V supply (bus logics)/24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
Connection technology | |
Connection name | Inline connector |
pluggable | yes |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 80 kPa ... 108 kPa (up to 2000 m above sea level) |
Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3500 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Permissible humidity (operation) | 10 % ... 85 % (Take suitable measures against increased air humidity within the permitted temperature range.) |
Permissible humidity (storage/transport) | 10 % ... 85 % (Take suitable measures against increased air humidity within the permitted temperature range.) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2985688 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | O1 - Automatation Systems |
Product key | DNA421 |
Catalog page | Page 267 (C-6-2019) |
GTIN | 4046356131582 |
Weight per piece (including packing) | 350,5 g |
Weight per piece (excluding packing) | 349,4 g |
Customs tariff number | 85389091 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242604 |
ETIM
ETIM 9.0 | EC001599 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | aa3b175d-1dc9-4105-81b3-1536a8212398 |
EF3.0 Climate Change | |
CO2e kg | 15,87 kg CO2e |
Compatible products
Your advantages
SIL 3 according to IEC/EN 61508
SIL 3 in accordance with EN IEC 62061
PL e in accordance with EN ISO 13849-1
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg