You can integrate Axioline Smart Elements into systems with the Smart Element interface. This Smart Element is a safe input module for use in a PROFIsafe system.
AXL SE PSDI8/3
-
Safety module
1079241
Axioline Smart Elements, Digital input module, Functional safety, PROFIsafe, only for connection to Phoenix Contact or Siemens controller, Safe digital inputs: 4 (2-channel assignment), 8 (1-channel assignment), 24 V DC, connection technology: 3-conductor, degree of protection: IP20
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
DNV
Approval ID: TAA00003B0RINA
Approval ID: ELE263623XGABS
Approval ID: 24-2510075-PDAcULus Listed
Approval ID: E238705Functional Safety
Approval ID: 968/EZ 650.04/20PROFIsafe
Approval ID: Z20276Compatible products
Your advantages
Up to SIL 3 in accordance with EN 61508
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061
8 safe inputs for 1-channel assignment
4 safe inputs for 2-channel assignment