The CBL-MICRO-REMOTE-BOX switchgear and controlgear assembly is a small remote terminal unit (RTU) for use in supply and drain systems (e.g., water, wastewater, district heating). The remote terminal unit is fully wired and can be used directly. The integrated 4G LTE router enables the connection to a higher-level system or to Resylive, the web-based visualization platform from Phoenix Contact. Communication takes place optionally either via cellular communication or DSL. The antenna required for this is not supplied as standard and must be ordered separately (see “Accessories”). The CBL-MICRO-REMOTE-BOX can be freely programmed by the user or, on request, supplied with a parameterizable remote control application. Data is transmitted via standardized remote control protocols, such as IEC 60870-5-104 or the FlowChief remote control protocol. The integrated controller can be subsequently extended by the customer to include two additional input or output modules from the Axioline Smart Elements product family (see “Accessories”). Note: If you would like to individually program the CBL-MICRO-REMOTE-BOX, various function block libraries and application examples are available for download in the PLCnext Store.
CBL-MICRO-REMOTE-BOX
-
Remote Terminal Unit
1660684
Remote terminal unit for easy monitoring and control of systems in supply and drain systems. With integrated 4G LTE router (antenna not supplied as standard).
Product details
Compatible products
Your advantages
No wiring effort – ready to use
Flexible use
Easy connection to Resylive
Standardized interfaces
Integrated 4G LTE router