PRC 5-TERM-2,5
-
Protective cap
1274810
Protective cap, Range of articles: PRC 35, color: black, number of positions: 5, min. conductor cross-section: 0.75 mm2, max. conductor cross-section: 4 mm2, rated voltage: 1000, min. cable diameter: 9.5 mm, max. cable diameter: 12.5 mm, End cap to prevent moisture from entering
Product details
Compatible products
Your advantages
Reliable protection of free cable ends against environmental influences
Suitable for use outdoors, thanks to UV- and saltwater-resistant plastics
Patented closure technology prevents the housing from being opened accidentally
Locking mechanism can be unlocked manually or using a tool