MKDSO 2,5 HV/ 2R-7,5 KMGY - PCB terminal block
2199773

Printed circuit board terminal, nominal current: 24 A, rated voltage (III/2): 630 V, nominal cross section: 2.5 mm2, number of rows: 1, number of positions per row: 2, product range: MKDSO 2,5 HV/..-R, pitch: 7.5 mm, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: light gray, Pin layout: Linear pinning, Solder pin [P]: 2.25 mm, number of solder pins per potential: 1. Product with pin output on right side

Product details









Your advantages

Maintenance-free and vibration-resistant, thanks to the Reakdyn principle or spring-loaded elements
PCB terminal block is orthogonal to the PCB
Internationally recognized and proven screw connection