ICC20-TP2,5/3R5,0-9005 - PCB terminal block
1477218

Printed circuit board terminal, nominal current: 18 A, rated voltage (III/2): 300 V, nominal cross section: 2.5 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: ICC..-TP2,5/..R5,0, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on right side

Product details









Compatible products



Your advantages

Orthogonal alignment of the terminal block with the PCB for optimum accessibility in DIN-rail-mounted devices
Push-in technology for quick and easy wiring
Fixed wiring and a reduced number of individual parts
Choice between different pitches
Intuitive operation due to color-coded actuating push button