cULus Recognized
Approval ID: E60425-19931011Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
Standard | 300 V | 16 A | ||
D | ||||
Standard | 300 V | 10 A | ||
Alternative 1 | 150 V | 15 A |
Die Inhalte, die Sie sich ansehen, sind maßgeschneidert für Deutschland. Inhalte für Vereinigte Staaten ansehen | Anderes Land auswählen
PCB headers, nominal cross section: 2.5 mm2, color: black, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 22, number of rows: 1, number of positions: 22, number of connections: 22, product range: CCVA 2,5/..-G, pitch: 5.08 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
Standard | 300 V | 16 A | ||
D | ||||
Standard | 300 V | 10 A | ||
Alternative 1 | 150 V | 15 A |