SPC 4/ 6-STL3-SH-6,35 - PCB connector
1433102

PCB connector, nominal cross section: 4 mm2, color: black, nominal current: 24 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 6, product range: SPC 4/..-STL-SH, pitch: 6.35 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 4, Electrical properties: shielded, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Intuitive locking mechanism prevents accidental disconnection
Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Optimized for tight installation situations: operation and conductor connection from one direction
600 V UL approval in the smallest of dimensions