PC 4/ 4-ST-7,62 BD:4-1 - PCB connector
1648305

Pictogram product line COMBICON Connectors L
Pictogram cross section 4 mm2
Pictogram connection method Screw connection with tension sleeve
Pictogram screw head form Slotted
Pictogram type of packaging packed in cardboard

PCB connector, nominal cross section: 4 mm2, color: green, nominal current: 20 A, rated voltage (III/2): 630 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 4, product range: PC 4/..-ST, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON PC 4, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Integrated double steel spring provides additional safety in the event of temperature and power fluctuations