NBC-R4AC/0,3-UTP/R4AC
-
Patch cable
1438324
Patch cable, degree of protection: IP20, cable length: 0.3 m, number of positions: 8, 1 Gbps, CAT5, cable outlet: straight, Ethernet
Product details
Product type | Data cable preassembled |
Product family | RJ45 BASIC IE8 CAT5 |
Sensor type | Ethernet |
Number of positions | 8 |
Number of slots | 1 |
Shielded | no |
Cable outlet | straight |
Status display | no |
Status display present | no |
Rated voltage (III/3) | 72 V (DC) |
Nominal voltage UN | 48 V |
Nominal current IN | 1 A |
Transmission medium | Copper |
Transmission speed | up to 1 Gbps |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Transmission speed | 1 Gbps |
Mechanical data | |
Insertion force per signal contact | 50.00 N |
Extraction force per signal contact | 30 N |
Flammability rating according to UL 94 | V0 |
Outer sheath, material | PVC |
Connection 1 | |
Type | Plug straight RJ45 |
Shielded | yes |
Handle color | gray |
Material | CuSn (Contact) |
Au (Contact surface) | |
PVC (Housing) | |
Insertion/withdrawal cycles | ≥ 750 |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 80 °C |
Connection 2 | |
Type | Plug straight RJ45 |
Shielded | yes |
Handle color | gray |
Material | CuSn (Contact) |
Au (Contact surface) | |
PVC (Housing) | |
Insertion/withdrawal cycles | ≥ 750 |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 80 °C |
Cable length | 0.30 m |
Ethernet, CAT5, 4-pair, UTP [UTP] | |
Number of positions | 8 |
Shielded | no |
Cable type | Ethernet, CAT5, 4-pair, UTP [UTP] |
Conductor structure | 4 x 2 x AWG 24/7, UTP |
AWG signal line | 24 |
Outer sheath, material | PVC |
External sheath, color | gray |
Ambient conditions | |
Degree of protection | IP20 (RJ45 connector) |
IP20 | |
Ambient temperature (operation) | -25 °C ... 80 °C (RJ45 connector) |
Item number | 1438324 |
Packing unit | 1 pc |
Minimum order quantity | 100 pc |
Sales key | D1 - Connectors |
Product key | ABNABM |
GTIN | 4063151815356 |
Weight per piece (including packing) | 14,7 g |
Weight per piece (excluding packing) | 14,7 g |
Customs tariff number | 85444210 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27060307 |
ECLASS-15.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Perfect for industrial applications
Perfect for office, building, and protected industrial applications (e.g., in control cabinets)
Compact angle
Frequently searched
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg