VL2 PPC 9000
-
Panel PC
2400500
IP66-rated Valueline® industrial panel PC (PPC) with fully-sealed convection booster and Intel® Core™ i7-6822EQ processor. Up to 32 GB of RAM. Mass storage options include HDD and SSD. A single optional PCI or PCIe slot is available.
Free download available.
Downloads
Product details
Compatible products
Your advantages
State-of-the-art operating concepts, thanks to multi-touch support
Easy to maintain, thanks to easily accessible components
Fully sealed IP30 convection booster for maximum cooling performance
Attractive industrial design to upgrade your system
Easily removable rotating or solid-state hard drives in a variety of sizes
Robust and sturdy, thanks to glass front suitable for industrial use
Flexible extension via optional PCI or PCIe slot
Panel PC (PPC): IP65 rating in front panel and IP20 rating in back
Unprecedented power, responsiveness, and energy-efficiency of an Intel® Core™ i7 processor
Configurable as a panel PC (PPC)