The Basicline PPC12 1000 is a 12-inch panel PC with a vibrant LED backlit display. The Intel® Atom™ 1.66 GHz N455 processor offers a seamless balance of processing power and energy efficiency. A fanless design and rich I/O capability make the BL PPC 1000 an industrial panel PC that can be used in a wide variety of applications. The three built-in COM ports enable connection to legacy RS-232 devices. One COM port can also be configured for RS-422 or RS-485 protocols.
BL PPC12 1000
-
Panel PC
2701336
IP65-rated, fanless, 12-inch industrial panel PC (PPC) including resistive touch screen with LED backlight. Energy-efficient Intel® Atom™ processor with 2 GB RAM. Ready for installation of mass storage device.
Free download available.
Downloads
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Panel PC |
| Computer data | |
| Processor | Intel® Atom™ N455 1.66 GHz |
| Operating system | without operating system |
| RAM | 2 GB DDR3 SODIMM |
| Data storage system | without data storage |
| Cooling | passive |
| Slots | without slots |
| Optical drive | without drive |
| Display | |
| Display type | 30.7 cm / 12.1"-TFT |
| Screen resolution | 800 x 600 Pixel(s) (SVGA) |
| Touch technology | analog resistive (polyester) |
| Display lighting type | LED |
| Brightness | 350 cd/m², typical (adjustable) |
| MTBF | > 50000 h |
| Color spectrum | 16.2 million colors |
| Service life of battery | 5 years (typical) |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 28.8 V DC |
| Power supply unit | 24 V DC ±20 % |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Supply | |
| Power consumption | typ. 12.5 W |
| Connection method | COMBICON |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Interfaces | 4x USB 2.0 |
| 1x COM (RS-232/422/485) | |
| 2x COM (RS-232) | |
| Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| LAN chipset | Realtek® 8111D PCI-E |
| Bus system | without bus system |
| Width | 365 mm |
| Height | 282 mm |
| Depth | 55 mm |
| External dimensions | |
| Width / Height / Depth | 365 mm / 282 mm / 55 mm |
| Installation dimensions | |
| Width / Height / Installation depth | 334 mm / 253 mm / (Installation cutout) |
| Ambient conditions | |
| Degree of protection | IP65 (front), IP20 (back) |
| Ambient temperature (operation) | 0 °C ... 50 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Shock | 15g, 11 ms in accordance with IEC 60068-2-27 |
| Vibration (operation) | DIN EN 60068-2-6 |
| Mounting type | Panel cutout |
| Item number | 2701336 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DQ |
| Product key | DRBABB |
| GTIN | 4046356773102 |
| Weight per piece (including packing) | 4.318 g |
| Weight per piece (excluding packing) | 4.318 g |
| Customs tariff number | 84715000 |
| Country of origin | TW |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
VL 2 GB CF - Memory card 2913156
-
VL 4 GB CF - Memory card 2913157
-
VL 8 GB CF - Memory 2913158
-
VL PPC12 19" RACKMOUNT PLATE - Mounting panel 2701716
-
16GB CF - Memory card 2701668
-
32GB CF - Memory card 2701669
-
BL PPC 1000 16 GB SSD KIT - Memory 2400073
-
BL PPC 1000 32 GB SSD KIT - Memory 2400074
-
BL PPC 1000 320 GB HDD KIT - Memory 2400078
-
PC-PWR-FLTR-2 - Buffer module 2402941
-
CUC-V06-F1PGY-UBA/UBBB - Panel mounting frame set 1411904
-
VS-04-C-SDA/SDB/1,8 - USB cable 1405578
-
VS-08-SD-F - Protective cover 1652606
-
TOUCH PEN - Touch pen 2701379
-
MSTB 2,5/ 3-STF - PCB connector 1786844
Your advantages
Fanless design
3 COM ports
Embedded operating system support only
LCD display with resistive touch screen
IP65 degree of protection (front) IP20 rating (back)
Energy-efficient Intel® ATOM™ processors
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg