FOC-V14-F1S-EM/SJB
-
Panel-mount frame
1413969
Panel-mount frame, degree of protection: IP65/IP67, number of positions: 2, 10 Gbps, material: Metal, connection method: Push-Pull, cable outlet: straight
Product details
General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 8.2 Connectors for Outside Environment (Balanced cabling) and chapter 13 Application specific Cabling and Interconnection Technology (AIDA) |
Product type | Panel-mount frame |
Type | SC-RJ |
Number of positions | 2 |
Connection profile | SC-RJ |
Cable outlet | straight |
Insulation characteristics | |
Degree of pollution | 2 |
Transmission medium | FO |
Connection technology | |
Connection method | Push-Pull |
Dimensional drawing |
|
Width | 22.2 mm |
Height | 42 mm |
Mechanical characteristics | |
Ferrule diameter | 2.50 mm |
Material | Metal |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Housing material | Metal |
Housing surface material | nickel-plated |
External cable diameter | ≤ 10.00 mm (of 5 mm) |
Resistance to oil | yes |
Flame resistance | yes |
FO cable | |
Fiber type | GOF, PCF, POF |
Ambient conditions | |
Degree of protection | IP65/IP67 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Ambient temperature (assembly) | -5 °C ... 40 °C |
Resistance to oil | yes |
Flame resistance | yes |
Resistance to oil | yes |
Item number | 1413969 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | D1 - Connectors |
Product key | ABNODE |
GTIN | 4055626082394 |
Weight per piece (including packing) | 35,8 g |
Weight per piece (excluding packing) | 2,22 g |
Customs tariff number | 85367000 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440210 |
ETIM
ETIM 8.0 | EC002310 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FOC-V14-C1ZNI-S/SJFP - FO connectors 1407896
-
CUC-V14-A1PBK-PC - Panel-mount frame 1413970
-
CUC-V14-A1RBK-PC - Panel-mount frame 1413985
-
CUC-V14-A1ZNI-R45 - Panel-mount frame 1413988
-
CUC-V14-A1ZNI-S180 - Panel-mount frame 1413989
-
CUC-V14-A3ST-SR - Panel-mount frame 1413990
-
CUC-V14-A1PBK-BA:50 - Panel-mount frame 1413979
-
FOC-V14-C1S-S/SJFP - SC-RJ connectors 1407915
Your advantages
High reliability with comprehensive quality assurance measures
Intuitive front-panel operation and clear control cabinet layout thanks to uniform design
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg