ST-08P1N8ACK02S - Front panel feed-through
1617925

connection method

Front panel feed-through, application: Signal, straight, SPEEDCON, M17, number of positions: 8, contact connection type: Pin, Flat gasket, shielded: yes, flange dimensions: 25.75 mm x 25.75 mm, cable diameter range: 3.5 mm ... 5.5 mm, number of positions: 8, connection method: Crimp connection, series: ST, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %), This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives.

Product details









Compatible products



Your advantages

Reduced size: ideal for compact devices
Consistent EMC protection for reliable connection solutions in the industrial environment
Crimping connection: vibration- and temperature-resistant assembly
Flexible use: reliably connect various cable diameters
User-specific, suitable for front and rear mounting