NLS-CU 3/10 SN 2000MM
-
Neutral busbar
0402006
Neutral busbar, DIN VDE 0611-4: 1991-02, material: Copper, tin-plated, color: silver-colored
Product details
Product type | Neutral conductor rail |
Nominal current IN | 140 A |
Nominal current | 140 A |
Width | 10 mm |
Height | 2000 mm |
Depth | 3 mm |
Length | 2 m |
Color | silver-colored |
Material | Copper |
Coating | tin-plated |
Tests | DIN VDE 0611-4: 1991-02 |
Item number | 0402006 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | B1 - Marking Assembly |
Product key | BE7291 |
GTIN | 4017918253813 |
Weight per piece (including packing) | 528 g |
Weight per piece (excluding packing) | 528 g |
Customs tariff number | 74071000 |
Country of origin | BG |
ECLASS
ECLASS-13.0 | 27250307 |
ETIM
ETIM 9.0 | EC000485 |
UNSPSC
UNSPSC 21.0 | 39121100 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
AB/SS-M - Support bracket 3025888
-
AB-SK 65 - Support bracket 3026489
-
AB/SKS - Support bracket 3240224
-
AB-PTI/3 - Support bracket 3213974
-
AB-SK - Support bracket 3025341
-
AB-SK 65-D - Support bracket 3026900
-
AB/SS-EX - Support bracket 0404415
-
AB-UTN 2,5/10 - Support bracket 3245082
-
AB-PTI 16-NLS BU - Support bracket 1030138
-
AB-SK TOP - Support bracket 3062090
-
AB-PTI 4/3 - Support bracket 3214053
-
AB-PTI - Support bracket 3214006
-
ABN 2/SS - Support bracket 0404460
-
AB-PTI 6 - Support bracket 3214008
-
AB2/SS - Support bracket 0404431
-
AB3/SS - Support bracket 0800086
-
AB-SK 65-D INSULATED - Support bracket 3040889
-
AB-SK/E - Support bracket 3026476
-
AB-SK TOP INSULATED - Support bracket 3062074
-
UAB - Support bracket 3032428
-
AB-PTI 16-NLS RD - Support bracket 1030140
-
AB-UTI/3 - Support bracket 3076038
-
AB-SK/E-NS 35 - Support bracket 3213111
-
AB-SKS 60 - Support bracket 3240223
-
AB-SK-D TOP INSULATED - Support bracket 3062087
-
AB-PTI 16-NLS-FE - Support bracket 1030141
-
AB-SK-D TOP - Support bracket 3062100
-
AB-PTI 16-NLS - Support bracket 1030137
-
UAB 1 - Support bracket 3032431
Frequently searched
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg