cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| Only flexible conductors | 300 V | 10 A | 26 - 16 | |
| Only rigid conductors | 300 V | 15 A | 26 - 14 | |
| F | ||||
| Only flexible conductors | 400 V | 10 A | 26 - 16 | |
| Only rigid conductors | 400 V | 15 A | 26 - 14 | |
| D | ||||
| Only flexible conductors | 300 V | 10 A | 26 - 16 | |
| Only rigid conductors | 300 V | 15 A | 26 - 14 | |
CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| Only flexible conductors | 300 V | 10 A | 26 - 16 | |
| Only rigid conductors | 300 V | 15 A | 26 - 14 | |
| D | ||||
| Only flexible conductors | 300 V | 10 A | 26 - 16 | |
| Only rigid conductors | 300 V | 10 A | 26 - 14 | |