EEM-EM370-CLP
-
Measuring device
1345330
Energy meter for multi-metering with transformer measurement (VT/CT) in grids with 3x 230/400 V, with S0 output, tariff inputs, Ethernet interface, certified in accordance with MID directive + PTB-A 50.7 load profile memory in compliance with weights and measures regulations
Product details
| Product type | Energy meter |
| Insulation characteristics | |
| Protection class | II (EN 50470-1) |
| Accuracy class | Class B (EN 50470-3) |
| Supply | |
| Supply voltage range | Supply from the measuring circuit |
| Measurement | |
| Input voltage range | 3x 230 V ... 400 V ±20 % |
| Input current range | 100 A |
| Frequency range | 50 Hz |
| Minimum current Imin | 0.05 A |
| Limiting current Imax | 5 A |
| Transient current Itr | 0.025 A |
| Reference current Iref | 5 A |
| Current transformer ratio | 1 ... 4000 |
| Active energy (EN 50470-3) | Class B |
| Reactive power (IEC 62053-23) | Class 2 |
| Measurement | |
| Input voltage range | 3x 230 V ... 400 V ±20 % |
| Input current range | 100 A |
| Frequency range | 50 Hz |
| Startup current Ist | 0.001 A |
| Minimum current Imin | 0.01 A |
| Limiting current Imax | 1 A |
| Transient current Itr | 0.05 A |
| Reference current Iref | 1 A |
| Current transformer ratio | 1 ... 4000 |
| Active energy (EN 50470-3) | Class B |
| Reactive power (IEC 62053-23) | Class 2 |
| Input voltage range | 230 V (Inputs for 4 tariffs) |
| S0 output | |
| Output description | EN 62052-31 |
| Meter constant | 0.001 imp/kWh, kvarh (Pulse rate) |
| 0.01 imp/kWh, kvarh (Pulse rate) | |
| 0.1 imp/kWh, kvarh (Pulse rate) | |
| 1 imp/kWh, kvarh (Pulse rate) | |
| 10 imp/kWh, kvarh (Pulse rate) | |
| 100 imp/kWh, kvarh (Pulse rate) | |
| 1000 imp/kWh, kvarh (Pulse rate) | |
| 10000 imp/kWh, kvarh (Pulse rate) | |
| 10 imp/kWh (Transformer meter) | |
| 1000 imp/kWh (Direct connection meter) | |
| Measurement connection | |
| Designation | Measurement connection |
| Conductor connection | |
| Connection method | Screw connection |
| flexible | 6 mm² |
| Tightening torque | 0.8 Nm ... 1 Nm |
| other connections | |
| Designation | other connections |
| Conductor connection | |
| Connection method | Screw connection |
| flexible | 1.5 mm² |
| Dimensional drawing |
|
| Width | 90 mm |
| Height | 91 mm |
| Depth | 72 mm |
| Ambient conditions | |
| Degree of protection | (Housing) |
| IP20 (Connections) | |
| Ambient temperature (operation) | -25 °C ... 70 °C |
| Ambient temperature (storage/transport) | -30 °C ... 70 °C |
| Max. permissible relative humidity (operation) | 95 % (non-condensing) |
| 75 % | |
| Mechanical environment | M2 |
| EMC environment | E2 |
| CE | |
| Certificate | CE-compliant |
| MID | |
| Identification | MID-compliant |
| PTB-A 50.7 | |
| Identification | PTB-A 50.7 compliant |
| Standards/specifications | EN 50470-1 |
| EN 50470-3 | |
| Standards/specifications | PTB-A 50.7 |
| Mounting position | Horizontal DIN rail |
| Item number | 1345330 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CM |
| Product key | CMMC11 |
| GTIN | 4063151659318 |
| Weight per piece (including packing) | 292,1 g |
| Weight per piece (excluding packing) | 292,1 g |
| Customs tariff number | 90283019 |
| Country of origin | CH |
ECLASS
| ECLASS-13.0 | 27142330 |
ETIM
| ETIM 9.0 | EC002301 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg