UM-PRO 72 COVER-R BK
-
Lateral element
2200152
Lateral element (right) with mounting foot for DIN rails for profiles for PCB width 72 mm
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | Please observe the application note in the download area. |
Product type | Panel mounting base side part |
Housing type | Press-drawn section housings |
Housing series | UM-PRO |
Product family | UM-PRO 72 |
Type | Side element (right) with mounting foot for the DIN rail |
Width | 19.5 mm |
Height | 92.3 mm |
Depth | 39.45 mm |
Depth from top edge of DIN rail | 32.45 mm |
PCB design | |
PCB thickness | 1.4 mm ... 1.8 mm |
Color (Housing) | black (RAL 9005) |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Surface characteristics | untreated |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Thermal stability / ball thrust test | |
Specification | IEC 60695-10-2:2014-02 |
Temperature | 125 °C |
Test duration | 1 h |
Force | 20 N |
Mechanical strength / tumbling barrel | |
Specification | IEC 60068-2-31:2008-05 |
Height of fall | 50 cm |
Frequency | 50 |
Degree of protection (IP code) | |
Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 80 % |
Number of PCB holders | 3 |
Type of PCB mount | Insertion/securing with additional elements |
PCB surface | 700 mm² ... 1200 mm² (per basic profile cm) |
Thickness of the PCB | 1.4 mm ... 1.8 mm |
Mounting type | DIN rail mounting/panel mounting (with optional mounting flange) |
Type of packaging | packed in cardboard |
Outer packaging type | Carton |
Item number | 2200152 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | F1 - Electronic Housing |
Product key | ACHDAA |
Catalog page | Page 748 (C-1-2013) |
GTIN | 4046356547352 |
Weight per piece (including packing) | 14,63 g |
Weight per piece (excluding packing) | 14,3 g |
Customs tariff number | 39269097 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27190602 |
ETIM
ETIM 9.0 | EC002779 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
UM-PRO PE CONTACT L1 - Functional ground contact 2200161
-
UM-PRO PE CONTACT L2 - Functional ground contact 2200162
-
UM-PRO PE CONTACT L3 - Functional ground contact 2200163
-
UM-PRO PCB S-LOCK BK - Locking 2200168
-
UM-PRO PCB C-LOCK L1 BK - Locking 2200164
-
UM-PRO PCB C-LOCK L2 BK - Locking 2200165
-
UM-PRO PCB C-LOCK L3 BK - Locking 2200166
-
UM-PRO MOUNT BK - Mounting flange 2200171
-
UM-PRO 72 FOOT BK - Foot element 2200153
-
UM-PRO A/U N 73 CM - Covering hood 2200310
-
UM-PRO A/U 73 CM - Covering hood 2200311
-
UM-PRO A/U 92 CM - Covering hood 2200312
-
UM-PRO LID-73N BK - Lateral element 2200174
-
UM-PRO LID-73 BK - Lateral element 2200173
-
UM-PRO LID-92 BK - Lateral element 2200172
Your advantages
Tailor-made housing length, can be cut to length with millimeter precision
Easy integration of large electronics components, thanks to the open design
Heat-resistant UM-PRO made from polyamide with UL approval up to 100°C
Easy device mounting thanks to snap-mount principle (the sides are fixed without the aid of tools)
High degree of flexibility, thanks to freely positionable covering hoods
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg