CSA
Approval ID: 158887Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 85 A | 12 - 4 | ||
Use group C | ||||
300 V | 85 A | 12 - 4 | ||
Use group D | ||||
600 V | 5 A | 12 - 4 |
EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 85 A | 12 - 4 | ||
Use group C | ||||
300 V | 85 A | 12 - 4 | ||
Use group F | ||||
400 V | 85 A | 12 - 4 | ||
Use group D | ||||
600 V | 5 A | 12 - 4 |