ESL 62X46
-
Insert strip
0809502
Insert strip, Sheet, white, unlabeled, can be labeled with: Office printing systems, CMS-P1-PLOTTER, mounting type: insert, Number of individual labels: 15, text field height: 46 mm, text field width: 62 mm
Product details
General | Print image may vary depending on laser printer |
Product type | Terminal marking |
Area of application | Phoenix Contact: Marker strips for Inline modules |
Marking | |
Number of individual labels | 15 |
Number of individual labels per row | 3 |
Width | 62 mm |
Length | 46 mm |
Text field | |
Text field width | 62 mm |
Text field height | 46 mm |
Foil strength | 135 µm |
Color | white (RAL 9010) |
Material | Polyester foil |
Components | free from silicone and halogen |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Scratch test for the determining scratch resistance | |
Specification | DIN EN ISO 1518-1:2011 (following) |
Requirements | ≥ 5 N |
Result | Test passed |
Tesafilm test | |
Specification | DIN EN ISO 2409:2013 (following) |
Result | Test passed |
UV resistance | |
Specification | DIN EN ISO 4892-2:2021-11 (following) |
Result | Test passed |
Test duration | 96 h |
Temperature resistance | |
Specification | ANSI/UL 969-2018:03 (following) |
Test duration | 240 h |
Rating 125 °C (150 °C) | Test passed |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
Specification | ISO 175:2010 (following) |
Test duration | 168 h |
Diesel [CAS No. 68476-34-6] |
Test passed |
IRM 901 | Test passed |
IRM 902 | Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | EN ISO 22479:2022-06 |
Result | Test passed |
Procedure | Method B |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Mounting type | insert |
Item number | 0809502 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Sales key | B1 - Marking Assembly |
Product key | BG2414 |
Catalog page | Page 265 (AX-2009) |
GTIN | 4017918194437 |
Weight per piece (including packing) | 15,688 g |
Weight per piece (excluding packing) | 14,92 g |
Customs tariff number | 39206219 |
Country of origin | DE |
ECLASS
ECLASS-11.0 | 27281106 |
ECLASS-12.0 | 27281106 |
ECLASS-13.0 | 27281106 |
ETIM
ETIM 9.0 | EC001530 |
UNSPSC
UNSPSC 21.0 | 39131700 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
The material file can be downloaded under the CLIP PROJECT software under Downloads - “Software update - Marking”
Insert labels for plastic cable markers
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg