M23-00000009002S-SIG
-
Housing for circular connector
1554104
Coupler connector housing, series: M23 PRO Signal, straight, M23 standard and ONECLICK locking system, shielded: yes, note: can only be used in combination with the contact inserts listed under accessories; for safety notes and installation notes see reference item 1629113 (crimp version) or 1467143 (solder version)
Product details
| Order information: | Order contact inserts separately |
| Series | M23 PRO Signal |
| Application | Signal |
| Shielded | yes |
| Pg screw connection | none |
| Material Seal | FKM |
| Type | straight |
| Housing | |
| Type | Coupling housing |
| Thread type | M23 |
| Design | straight |
| Type of locking | for standard and ONECLICK fast locking system |
| Pg screw connection | none |
| Material (Housing) | GD-Zn |
| Material (Seal) | FKM |
| Degree of protection (plugged in) | IP66/IP68 (2 m / 24 h) |
| Seal | |
| External cable diameter | 4 mm ... 8.5 mm |
| Seal material | FKM |
| Mechanical data | |
| Insertion/withdrawal cycles | 100 |
| Ambient conditions | |
| Degree of protection | IP66/IP68 (2 m / 24 h) |
| Ambient temperature (operation) | -40 °C ... 105 °C (see to derating) |
| Altitude | 3000 m |
| Item number | 1554104 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | D1 - Connectors |
| Product key | ABRABI |
| GTIN | 4067923032576 |
| Weight per piece (including packing) | 95,671 g |
| Weight per piece (excluding packing) | 95,671 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440224 |
| ECLASS-15.0 | 27440224 |
ETIM
| ETIM 10.0 | EC003556 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
M23-12P1N8A0000 - Contact insert 1554822
-
M23-12S2N8A0000 - Contact insert 1554828
-
M23-12P2N8A0000 - Contact insert 1554824
-
M23-17P1N8A0000 - Contact insert 1554829
-
M23-17S1N8A0000 - Contact insert 1554831
-
RC-06P1N8A0000 - Contact insert 1593412
-
RC-06S1N8A0000 - Contact insert 1594013
-
RC-07P1N8A0000 - Contact insert 1594435
-
RC-07S1N8A0000 - Contact insert 1594731
-
RC-09P1N8A0000 - Contact insert 1595375
-
RC-09S1N8A0000 - Contact insert 1596303
-
M23-1RS1N8A0000 - Contact insert 1662906
-
M23-1RP1N8A0000 - Contact insert 1662908
-
FLANGE-M23PRO-SG - Square mounting flange 1055767
-
PROT-M23PRO-OT-IP20 - Plastic protective cap 1055753
-
PROT-M23PRO-OT-IP67 - Plastic protective cap 1055749
-
M23PRO-VIB-ORING-OR - Sealing ring 1521137
-
M23PRO-VIB-ORING-GN - Sealing ring 1521138
-
RC-06P1N120000X - Contact insert 1240320
-
RC-06S1N120000X - Contact insert 1240393
-
RC-07P1N120000X - Contact insert 1240471
-
RC-07S1N120000X - Contact insert 1240512
-
RC-09P1N120000X - Contact insert 1240549
-
RC-09P2N120000X - Contact insert 1240627
-
RC-09S1N120000X - Contact insert 1240639
-
RC-09S2N120000X - Contact insert 1240713
-
RC-12P1N120000X - Contact insert 1240736
-
RC-12P2N120000X - Contact insert 1240884
-
RC-12S1N120000X - Contact insert 1240950
-
RC-12S2N120000X - Contact insert 1241095
-
RC-17P1N120000X - Contact insert 1241304
-
RC-17P2N120000X - Contact insert 1241388
-
RC-17S1N120000X - Contact insert 1241391
-
RC-17S2N120000X - Contact insert 1241463
-
RC-19P1N120000X - Contact insert 1241466
-
RC-19S1N120000X - Contact insert 1241521
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg