HV M6/2 NFF - High-current connector
1055643

connection method
Flow Pictogram
voltage Pictogram

High-current connector, nom. voltage: 1000 V, nominal current: 125 A, number of connections: 2, connection method: Bolt connection, Rated cross section: 35 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Your advantages

HFR nut screw locking
Conical washer CS