cULus Recognized
Approval ID: E60425CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 76 A | 24 - 4 | ||
| C | ||||
| 600 V | 76 A | 24 - 4 | ||
High-current connector, nom. voltage: 1000 V, nominal current: 76 A, number of connections: 1, connection method: Bolt connection, Rated cross section: 16 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
| Product type | Bolt connection terminal block |
| Product family | HV |
| Number of connections | 1 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Maximum power dissipation for nominal condition | 2.43 W |
| Number of connections per level | 1 |
| Nominal cross section | 16 mm² |
| Connection method | Bolt connection |
| Screw thread | M5 |
| Tightening torque | 3.6 Nm |
| Stripping length | The stripping length depends on the specification provided by the cable lug manufacturer. |
| Connection in acc. with standard | IEC 60947-7-1 |
| Nominal cross section | 16 mm² |
| Nominal current | 76 A |
| Maximum load current | 76 A |
| Nominal voltage | 1000 V |
| Connection in acc. with standard | NF F61-017 |
| Nominal cross section | 10 mm² |
| Maximum total current | 57 A |
| Nominal voltage | 1000 V |
| Cable lug connection DIN 46234:1980-03 | |
| Connection in acc. with standard | DIN 46234:1980-03 |
| Cross section | 0.5 mm² ... 16 mm² |
| Cross section range AWG | 20 ... 6 (converted acc. to IEC) |
| Hole diameter | 5.3 mm |
| Width | 11 mm |
| Bolt length | 22.5 mm |
| Bolt diameter | 5 mm |
| Screw thread | M5 |
| Tightening torque | 3.60 Nm |
| Connection in acc. with standard | DIN 46235:1983-07 |
| Cross section | 6 mm² ... 10 mm² |
| Cross section range AWG | 10 ... 8 (converted acc. to IEC) |
| Hole diameter | 5.3 mm |
| Width | 9 mm |
| Bolt length | 22.5 mm |
| Bolt diameter | 5 mm |
| Screw thread | M5 |
| Tightening torque | 3.60 Nm |
| Connection in acc. with standard | DIN 46237:1970-07 |
| Cross section | 1 mm² ... 6 mm² |
| Cross section range AWG | 20 ... 10 (converted acc. to IEC) |
| Hole diameter | 5.3 mm |
| Width | 8.9 mm |
| Bolt length | 22.5 mm |
| Bolt diameter | 5 mm |
| Screw thread | M5 |
| Tightening torque | 3.60 Nm |
| Connection in acc. with standard | NF F00-363:1995-12-01 |
| Cross section | ... 10 mm² |
| Cross section range AWG | ... 8 (converted acc. to IEC) |
| Bolt length | 22.5 mm |
| Bolt diameter | 5 mm |
| Screw thread | M5 |
| Tightening torque | 3.60 Nm |
| Connection in acc. with standard | NF F00-363 |
| Cross section | 0.5 mm² ... 10 mm² |
| Additional text | Release list on request |
| Cross section range AWG | (converted acc. to IEC) |
| Width | 13 mm |
| Height | 64 mm |
| Depth | 56.1 mm |
| Depth on NS 35/7,5 | 56.1 mm |
| Depth on NS 35/15 | 63.6 mm |
| Bolt length | 22.5 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Surge voltage test | |
| Result | Test passed |
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 2.2 kV |
| Result | Test passed |
| Mechanical data | |
| Open side panel | No |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Rotation speed | 10 (+/- 2) rpm |
| Revolutions | 135 |
| Conductor cross-section/weight | 16 mm² / 2.9 kg |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2022-06 |
| Spectrum | Long life test category 2, bogie-mounted |
| Frequency | f1 = 5 Hz to f2 = 250 Hz |
| ASD level | 6.12 (m/s²)²/Hz |
| Acceleration | 3.12g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Result | Test passed |
| Shocks | |
| Specification | IEC 61373:2010-05 |
| Pulse shape | Half-sine |
| Acceleration | 30g |
| Shock duration | 18 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| NF F61-017 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 1056835 |
| Packing unit | 25 pc |
| Minimum order quantity | 25 pc |
| Sales key | BA |
| Product key | BE4211 |
| GTIN | 4055626697833 |
| Weight per piece (including packing) | 26,22 g |
| Weight per piece (excluding packing) | 22,22 g |
| Customs tariff number | 85369010 |
| Country of origin | CN |
| ECLASS-13.0 | 27250101 |
| ECLASS-15.0 | 27250101 |
| ETIM 10.0 | EC000897 |
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |