CSA
Approval ID: 158887| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 10 - 4 | ||||
| C | ||||
| 10 - 4 | ||||
cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 10 - 4 | ||||
| C | ||||
| 10 - 4 | ||||
Protective conductor terminal block, number of connections: 2, number of positions: 1, connection method: Push-X-connection, Rated cross section: 16 mm2, cross section: 2.5 mm2 - 25 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
| Product type | Ground terminal block |
| Product family | XTV |
| Area of application | Railway industry |
| Machine building | |
| Plant engineering | |
| Number of positions | 1 |
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Maximum power dissipation for nominal condition | 0 W |
| Grounding foot | Yes |
| Number of connections per level | 2 |
| Nominal cross section | 16 mm² |
| Connection method | Push-X-connection |
| Stripping length | 18 mm ... 20 mm |
| Internal cylindrical gage | A7 |
| B6 | |
| Connection in acc. with standard | IEC 60947-7-2 |
| Conductor cross-section rigid | 2.5 mm² ... 25 mm² |
| Cross section AWG | 12 ... 4 (converted acc. to IEC) |
| Conductor cross-section flexible | 4 mm² ... 25 mm² |
| Conductor cross-section, flexible [AWG] | 10 ... 4 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 2.5 mm² ... 16 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 2.5 mm² ... 16 mm² |
| Nominal cross section | 16 mm² |
| Note | For a 25 mm² conductor connection, the NS 35/15-2,3 must be used |
| Width | 12.2 mm |
| Height | 77.2 mm |
| Depth | 49.8 mm |
| Depth on NS 35/7,5 | 51.3 mm |
| Depth on NS 35/15 | 58.8 mm |
| Color | green-yellow |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Mechanical data | |
| Open side panel | Yes |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
| Spectrum | Long life test category 2, bogie-mounted |
| Frequency | f1 = 5 Hz to f2 = 250 Hz |
| ASD level | 6.12 (m/s²)²/Hz |
| Acceleration | 3.12g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Result | Test passed |
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
| Pulse shape | Half-sine |
| Acceleration | 30g |
| Shock duration | 18 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-2 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 1329674 |
| Packing unit | 50 pc |
| Minimum order quantity | 1 pc |
| Sales key | BA |
| Product key | BE2521 |
| GTIN | 4063151625320 |
| Weight per piece (including packing) | 53,72 g |
| Weight per piece (excluding packing) | 52,5 g |
| Customs tariff number | 85369010 |
| Country of origin | CN |
| ECLASS-13.0 | 27250103 |
| ECLASS-15.0 | 27250103 |
| ETIM 10.0 | EC000901 |
| UNSPSC 21.0 | 39121400 |
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 10 - 4 | ||||
| C | ||||
| 10 - 4 | ||||
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 10 - 4 | ||||
| C | ||||
| 10 - 4 | ||||
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |