CSA
Approval ID: 274201Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 30 A | 18 - 4 | ||
Multi-conductor connection | 600 V | 30 A | 18 - 6 |
Fuse holder, fuse type: Ceramic, fuse type: Class CC, nom. voltage: 600 V, nominal current: 30 A, number of positions: 2, connection method: Screw connection, Rated cross section: 16 mm2, cross section: 1 mm2- 16 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 30 A | 18 - 4 | ||
Multi-conductor connection | 600 V | 30 A | 18 - 6 |