CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
upper level | 300 V | 6.3 A | 24 - 10 | |
lower level | 300 V | 20 A | 24 - 10 | |
C | ||||
upper level | 300 V | 6.3 A | 24 - 10 | |
lower level | 300 V | 20 A | 24 - 10 | |
D | ||||
600 V | 5 A | 24 - 10 |
EAC
Approval ID: RU C-DE.BL08.B.00644cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
upper level | 300 V | 6.3 A | 24 - 10 | |
lower level | 300 V | 20 A | 24 - 10 | |
PE connection | 300 V | 24 - 10 | ||
C | ||||
upper level | 300 V | 6.3 A | 24 - 10 | |
lower level | 300 V | 20 A | 24 - 10 | |
PE connection | 300 V | 24 - 10 | ||
D | ||||
600 V | 5 A | 24 - 10 |
cUL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
275 V | 20 A | 24 - 10 | 24 - 10 | |
with cartridge fuse-link | 275 V | 6.3 A | 24 - 10 | 24 - 10 |