FOC-SC:A-SC:A-GZ02/2 - FO patch cable
1400688

Assembled FO cable, zip cord cable, multi-mode fiberglass 50/125 µm, OM3, plug: SC duplex/SC duplex, degree of protection: IP20, for installation in cable ducts or control cabinets, length: 2 m

Product details








Compatible products


Your advantages

Multi-mode patch cable for indoor installation
Ideal for use in distributor systems and for connecting termination devices
All components satisfy UL 94, V0
2.8 mm single elements made from halogen-free and flame-retardant material
Interferometer tests at every stage of the certification process
Excellent mechanical and optical properties
Satisfies optical and mechanical industry standards
Connector with UPC polishing for optimum attenuation values
Insertion loss ≤ 0.5 dB
Return attenuation ≥ 35 dB