FOC-LC:AA-LC:AA-OS2:D01/10
-
FO patch cable
1146545
Single-mode OS2 duplex jumper, LC-LC, APC polishing, length 10 m
Product details
Product type | Data cable preassembled |
Number of positions | 2 |
Connection profile | LC/APC connector |
Transmission medium | Single-mode fiberglass |
Transmission speed | 100 GBit/s |
Tensile strength short-term/long-term | 70 N |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Outer sheath, material | LSZH |
External dimensions | |
External diameter min. | 2 mm |
External diameter max. | 4 mm |
Connection 1 | |
Type | Plug LC duplex |
Degree of protection | IP20 |
Connection 2 | |
Type | Plug LC duplex |
Degree of protection | IP20 |
Cable length | 10.00 m |
Cable weight | 5.30 kg/km |
Cable type | Single-mode fiberglass |
Cable type | Zip cord |
Cable abbreviation | I-V(ZN)H |
Cable structure | Figure 8 cable |
External cable diameter | 2.00 mm |
Outer sheath, material | LSZH |
External sheath, color | yellow |
Single wire, number of litz wires | 2 |
Individual wire diameter | 900 µm |
Bending radius, long-term | 50 mm |
Bending radius short term/long term | 30 mm |
Smallest bending radius, fixed installation | 30 mm |
Smallest bending radius, movable installation | 16 mm |
Tensile strength short-term/long-term | 70 N |
Lateral pressure, long-term | 100.00 N/cm |
Halogen-free | complying with IEC 60754-1/2 |
Resistance to oil | Not resistant to oil, gasoline, acids, and lyes |
Concentration of fumes | in accordance with IEC 61034 |
Flame resistance | yes |
Behavior in fire | No corrosive or toxic fumes |
FO cable | |
Number of fibers | 2 |
Fiber | Fiberglass |
Fiber type | Single mode fiberglass, 9/125 µm |
Cable, attenuation | 0.5 dB/km (1310 nm), 0.4 dB/km (1550 nm) |
Attenuation | ≤ 0.5 dB/km () |
Return Loss | ≥ 50 dB |
Transmission medium | Single-mode fiberglass |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 60 °C |
Ambient temperature (assembly) | -20 °C ... 60 °C |
Ambient temperature (installation) | -20 °C ... 60 °C |
Resistance to oil | Not resistant to oil, gasoline, acids, and lyes |
Behavior in fire | No corrosive or toxic fumes |
Flame resistance | yes |
Resistance to oil | Not resistant to oil, gasoline, acids, and lyes |
Concentration of fumes | in accordance with IEC 61034 |
Standards/specifications | IEC 61300-3-4 |
RL: IEC 61300-3-6 |
Item number | 1146545 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | D1 - Connectors |
Product key | ABNIBC |
GTIN | 4063151138066 |
Weight per piece (including packing) | 81 g |
Weight per piece (excluding packing) | 81 g |
Customs tariff number | 85447000 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27061003 |
ETIM
ETIM 9.0 | EC002607 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Glass fiber optical, 8-shaped FO cable jumper
Made of halogen-free flame-retardant material, RoHS compliant
Excellent mechanical and optical properties
Indoor use, suitable for FO distribution and termination devices
All components satisfy UL 94, V0
Satisfies industry standards for optical and mechanical properties
Insertion loss ≤0.5 dB (varies depending on the condition)
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg