FOC-HCSO-1015/IP20/...
-
FO patch cable
2901557
Highly rugged PCF round cable (IP20 heads only) for assembly and for outdoor installation with integrated moisture barrier as well as rodent-proof scrim. Individual elements made from highly flexible FRNC material. The wire is ozone and UV resistant with a very rugged polyethylene outer sheath.
Product details
Product type | Data cable preassembled |
Application | External areas |
Sensor type | not relevant |
Number of positions | 2 |
Signal | Modbus |
PROFIBUS |
Cable length | Free entry (1.0 ... 1000.0 m) |
Cable weight | 97 kg/km |
Short symbol | AT-VQHB2Y 2K200/230 10A17+8B20 |
External cable diameter | 10.5 mm |
Outer sheath, material | PE |
External sheath, strain relief elements | Non-metallic, aramide fiber |
Outer sheath, rodent protection | Glass fibers |
External sheath, lengthwise water-proofing?? | IEC 60794-1-2 |
Single wire, number of litz wires | 2 |
Single wire, material | FRNC material |
Individual wire diameter | 2.9 mm ±0.1 mm |
Tensile strength short-term/long-term | 1500 N / 200 N |
Lateral pressure short term | 500 N/cm |
Lateral pressure, long-term | 300 N/cm |
Impact strength | 1,5 Nm / 3 x |
Bending radius, single element | 30 mm (Short-term) |
30 mm (Short-term) | |
Bending radius, entire cable | 150 mm (Short-term) |
150 mm (Short-term) | |
660 nm | 10 dB/km |
850 nm | 8 dB/km |
Halogen-free | According to IEC 60754-2 |
Ambient conditions | |
Altitude | 5000 m |
Item number | 2901557 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | M1 - Communication Techn. |
Product key | DNC242 |
Catalog page | Page 370 (C-8-2015) |
Customs tariff number | 85447000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27061803 |
ETIM
ETIM 8.0 | EC000034 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PSI-MOS-DNET CAN/FO 660/BM - FO converters 2708054
-
PSI-MOS-DNET CAN/FO 660/EM - FO converters 2708067
-
PSI-MOS-PROFIB/FO 660 T - FO converters 2708287
-
PSI-MOS-PROFIB/FO 660 E - FO converters 2708290
-
PSI-MOS-RS485W2/FO 660 T - FO converters 2708300
-
PSI-MOS-RS485W2/FO 660 E - FO converters 2708313
-
PSI-MOS-RS422/FO 660 E - FO converters 2708342
-
PSI-MOS-RS232/FO 660 E - FO converters 2708368
-
PSI-MOS-RS422/FO 660 T - FO converters 2708384
-
PSI-MOS-RS232/FO 660 T - FO converters 2708410
-
PSI-MOS-DNET/FO 850 T - FO converters 2313986
-
PSI-MOS-DNET/FO 850 E - FO converters 2313999
-
PSI-MOS-RS422/FO 850 E/E2000 - FO converters 2708012
-
PSI-MOS-DNET CAN/FO 850/BM - FO converters 2708083
-
PSI-MOS-DNET CAN/FO 850/EM - FO converters 2708096
-
PSI-MOS-PROFIB/FO 850 T - FO converters 2708261
-
PSI-MOS-PROFIB/FO 850 E - FO converters 2708274
-
PSI-MOS-RS485W2/FO 850 T - FO converters 2708326
-
PSI-MOS-RS485W2/FO 850 E - FO converters 2708339
-
PSI-MOS-RS422/FO 850 E - FO converters 2708355
-
PSI-MOS-RS232/FO 850 E - FO converters 2708371
-
PSI-MOS-RS422/FO 850 T - FO converters 2708397
-
PSI-MOS-RS232/FO 850 T - FO converters 2708423
-
PSI-MOS-PROFIB/FO 850 T-SO - FO converters 2708614
-
PSI-MOS-PROFIB/FO 850 E-SO - FO converters 2708711
Your advantages
Integrated vapor barrier and rodent-proof scrim
Watertight lengthwise
Extremely rugged polyethylene outer sheath
2.9 mm individual wires made from highly flexible FRNC material
Rugged round cable for outdoor installation
Ozone and UV resistant
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg