FOC-GDM-RUGGED-1016/IP20/...
-
FO patch cable
2901558
Robust GOF installation cable for assembly (IP20 heads only) for installation in stationary systems and machines, aramid strain-relief elements, with individual elements made from FRNC material, halogen-free, ozone and UV resistant, with a polyurethane (PUR) outer sheath
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Data cable preassembled |
Application | Standard |
Sensor type | not relevant |
Number of positions | 2 |
Signal | Modbus |
Ethernet | |
PROFIBUS |
Tensile strength short-term/long-term | 1000 N / 200 N |
Cable length | Free input (1.0 ... 2000 m) |
Cable weight | 50 kg/km |
Short symbol | I-V(ZN)H11Y 2G50/125 2,5B600+0,7F1200 |
External cable diameter | 8 mm |
Outer sheath, material | PUR |
Single wire, material | FRNC material |
Individual wire diameter | 2.9 mm ±0.1 mm |
Tensile strength short-term/long-term | 1000 N / 200 N |
Lateral pressure short term | 400 N/cm |
Lateral pressure, long-term | 100 N/cm |
Impact strength | 2 Nm / 10 x |
Bending radius, single element | 30 mm (Short-term) |
30 mm (Short-term) | |
Bending radius, entire cable | 65 mm (Short-term) |
65 mm (Short-term) | |
850 nm | 2.5 dB/km |
1300 nm | 0.7 dB/km |
Halogen-free | According to IEC 60754-2 |
Ambient conditions | |
Impact strength | 2 Nm / 10 x |
Altitude | 5000 m |
Item number | 2901558 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | M1 - Communication Techn. |
Product key | DNC243 |
Catalog page | Page 372 (C-8-2015) |
Weight per piece (including packing) | 1.220 g |
Weight per piece (excluding packing) | 1.220 g |
Customs tariff number | 85447000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27061803 |
ETIM
ETIM 9.0 | EC000034 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
PSI-MOS-DNET/FO 850 T - FO converters 2313986
-
PSI-MOS-DNET/FO 850 E - FO converters 2313999
-
PSI-MOS-RS422/FO 850 E/E2000 - FO converters 2708012
-
PSI-MOS-DNET CAN/FO 850/BM - FO converters 2708083
-
PSI-MOS-DNET CAN/FO 850/EM - FO converters 2708096
-
PSI-MOS-PROFIB/FO 850 T - FO converters 2708261
-
PSI-MOS-PROFIB/FO 850 E - FO converters 2708274
-
PSI-MOS-RS485W2/FO 850 T - FO converters 2708326
-
PSI-MOS-RS485W2/FO 850 E - FO converters 2708339
-
PSI-MOS-RS422/FO 850 E - FO converters 2708355
-
PSI-MOS-RS232/FO 850 E - FO converters 2708371
-
PSI-MOS-RS422/FO 850 T - FO converters 2708397
-
PSI-MOS-RS232/FO 850 T - FO converters 2708423
-
PSI-MOS-PROFIB/FO 850 T-SO - FO converters 2708614
-
PSI-MOS-PROFIB/FO 850 E-SO - FO converters 2708711
-
PSI-MOS-PROFIB/FO1300 E - FO converters 2708559
-
PSI-MOS-RS485W2/FO1300 E - FO converters 2708562
-
PSI-MOS-RS422/FO1300 E - FO converters 2708575
-
PSI-MOS-RS232/FO1300 E - FO converters 2708588
-
PSI-MOS-PROFIB/FO1300 T - FO converters 2708892
Your advantages
Robust installation cable for installation in stationary systems and machines
For indoors
Rugged polyurethane (PUR) outer sheath
2.9 mm individual wires made from highly flexible FRNC material
Highly tear-resistant aramid strain relief elements
Halogen-free, ozone, and UV resistant
Frequently searched
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg