FL MC 10/100BASE-T/FO-660
-
FO converters
2708193
FO converter, for converting 10/100Base-T to polymer and PCF fiber, (660 nm), SC-RJ FO connection (PROFINET standard), rail-mountable, supply 24 V DC
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Media converter |
MTTF | 885 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
446 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
202 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
MTBF | 564 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
136 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) |
Electrical isolation | VCC // Ethernet |
Maximum power dissipation for nominal condition | 2.4 W |
Test voltage data interface/power supply | 1.5 kVrms (50 Hz, 1 min.) |
1500 V | |
Supply | |
Supply voltage range | 18 V DC ... 30 V DC (via pluggable COMBICON screw terminal block) |
23 V DC ... 25 V DC (as an alternative or redundant, via backplane bus contact and system current supply) | |
Nominal supply voltage | 24 V DC |
Typical current consumption | ≤ 100 mA (24 V DC) |
Protective circuit | Reverse polarity protection |
Function | |
Status and diagnostic indicators | UL (communications power, green) |
Switching | |
Output name | Relay output |
Number of outputs | 2 |
Contact switching type | N/O contact |
Maximum switching voltage | 60 V AC/DC |
Max. switching current | 1 A |
Supply | |
Connection method | Plug-in screw terminal block (COMBICON), redundancy possible |
Tightening torque | 0.56 Nm ... 0.79 Nm |
Signal | Ethernet |
PROFINET | |
Data: optical FO | |
Transmit capacity, minimum | min. -8 dBm (980/1000 µm, static) |
min. -19 dBm (200/230 µm, static) | |
Transmit capacity, maximum | max. -2 dBm (980/1000 µm, static) |
max. -11 dBm (200/230 µm, static) | |
Transmission length incl. 3 dB system reserve | 70 m (Polymer fiber with F-P 980/1000 230 dB/km at 10 Mbps) |
300 m (PCF fiber with F-K 200/230 8 dB/km at 10 Mbps) | |
50 m (Polymer fiber with F-P 980/1000 230 dB/km at 100 Mbps) | |
100 m (PCF fiber with F-K 200/230 8 dB/km at 100 Mbps) | |
300 m (HCS GI fiber with F-GK 200/230 at 100 Mbps) | |
400 m (HCS GI fiber with F-GK 200/230 at 10 Mbps) | |
Connection method | SC-RJ |
Wavelength | 660 nm |
Minimum receiver sensitivity | min. -23 dBm (980/1000 µm, static) |
min. -26.8 dBm (200/230 µm, static) | |
Transmission medium | Polymer fiber |
PCF fiber | |
Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
Transmission speed | 10/100 Mbps |
Connection method | RJ45 jack, shielded |
No. of channels | 1 |
Transmission length | 100 m (shielded twisted pair) |
Transmission medium | Copper |
Signal LEDs | Activity (yellow), link status (green, UL flashing), 100 Mbps (green) |
Auto-negotiation modes | optionally transparent via TP and FO (default) or locally on TP |
Link through | Link down is automatically forwarded to the second connection |
MDI-/MDI-X switchover | Built-in switch for line (1:1) and crossover connection |
Dimensional drawing |
|
Width | 22.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color (Housing) | green (RAL 6021) |
Material (Housing) | PA V0 |
FO cable | |
Fiber types | 980/1000 µm |
200/230 µm | |
Polymer fiber | |
PCF fiber |
Free fall in accordance with IEC 60068-2-32 | : 1 m |
Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : 5g, 150 Hz, 1.5 h, in XYZ direction |
Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : 15g, 11 ms period, half-sine shock pulse |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -30 °C ... 70 °C |
Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II 3 G Ex nA nC IIC T4 Gc X |
Note | Please follow the special installation instructions in the documentation! |
UL, USA/Canada | |
Identification | 508 Recognized |
Corrosive gas test | |
Identification | ISA-S71.04-1985 G3 Harsh Group A |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Noise immunity | EN 61000-6-2:2005 |
Noise emission | |
Standards/regulations | EN 50081-2 |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | ± 6 kV (Test Level 3) |
Discharge in air | ± 8 kV (Test Level 3) |
Comments | Criterion B |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 3 GHz (Test Level 3) |
Field intensity | 10 V/m |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | ± 4 kV (Test Level 3) |
Signal | ± 2 kV (Test Level 3) |
Comments | Criterion B |
Surge current load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge current load (surge) | |
Input | ± 0.5 kV (DC supply) |
Signal | ± 2 kV |
Comments | Criterion B |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Frequency range | 0.15 MHz ... 80 MHz |
Comments | Criterion A |
Voltage | 10 V |
Emitted interference | |
Standards/regulations | EN 55011 |
Comments | Class A, industrial applications |
Free from substances that could impair the application of coating | in accordance with VW-AUDI-Seat central standard P-VW 3.10.7 57 65 0 |
Mounting type | DIN rail mounting |
Item number | 2708193 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | M2 - Network Engineering |
Product key | DNC311 |
GTIN | 4017918973957 |
Weight per piece (including packing) | 194,9 g |
Weight per piece (excluding packing) | 120,1 g |
Customs tariff number | 85176200 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CAT5 HEAVY - Data cable 2744814
-
FL CAT5 FLEX - Installation cable 2744830
-
FL CRIMPTOOL - Assembly tool 2744869
-
PSM-SET-SCRJ-DUP/2-HCS - FO connectors 2313070
-
PSM-SET-SCRJ-DUP/2-POF - FO connectors 2708656
-
PSM-HCS-KONFTOOL/SC-RJ - Assembly tool 2708876
-
VS-SCRJ-POF-POLISH - FO accessories 1656673
-
PSM-LWL-KDHEAVY-980/1000 - FO cable 2744319
-
PSM-LWL-HCS-RUGGED-200/230 - FO cable 2799885
-
PSM-LWL-RUGGED-980/1000 - FO cable 2744322
-
PSM-LWL-RUGGED-FLEX-980/1000 - FO cable 2744335
-
PSM-LWL-HCSO-200/230 - FO cable 2799445
-
FL FOC PN-B-980/1000 - FO cable 2313397
-
FL FOC PN-C-FLEX-980/1000 - FO cable 2313407
-
ME 22,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2707437
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
PSM-POF-KONFTOOL - Assembly tool 2744131
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
Your advantages
Choice between local or transparent auto negotiation function for maximum transmission capacity
Link through function for easy connection monitoring. The availability of the connected cable connection and devices is monitored and indicated.
Backplane bus contact, enabling alternative or redundant 24 V power supply
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg