PSM-LWL-HCS-RUGGED-200/230
-
FO cable
2799885
PCF cable, duplex 200 µm/230 µm, by the meter without male connector, for installation in stationary systems and machines
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Tensile strength GRP | 1000 N (Short-term) |
| 200 N (permanent) |
| Transmission medium | PCF fiber |
| Signal | INTERBUS |
| PROFIBUS | |
| Point-to-point | |
| Ethernet | |
| RS-485 |
| External dimensions | |
| External diameter min. | 7.5 mm |
| External diameter max. | 8.5 mm |
| Color (Outer sheath) | orange (RAL 2003) |
| Color (Single-core wire) | red (RAL 3001) |
| Outer sheath, material | PUR |
| Cable length | Free input (1.0 ... 2000 m) |
| Cable weight | 54 kg/km |
| Cable abbreviation | I-VH11Y 2K200/230 HCS |
| External cable diameter | 8 mm |
| Outer sheath, material | PUR |
| Single wire, number of litz wires | 2 |
| Single wire, material | FRNC material |
| Individual wire diameter | 2.9 mm ±0.1 mm |
| Numerical aperture | 0.37 |
| Bending radius, single element | 30 mm (Short-term) |
| 30 mm (Short-term) | |
| Bending radius, entire cable | 60 mm (Short-term) |
| 60 mm (Short-term) | |
| Bending radius | 30 mm (Short-term) |
| 50 mm (permanent) | |
| 60 mm (Short-term) | |
| 60 mm (permanent) | |
| Tensile strength | 1000 N (Short-term) |
| 200 N (permanent) | |
| Impact strength | 2 Nm / 10 x |
| 660 nm | 10 dB/km |
| 850 nm | 8 dB/km |
| Halogen-free | According to IEC 60754-2 |
| Resistance to oil | IRM 902 No.2, 100 °C, DIN VDE 0473-811-2-1 |
| Behavior in fire | 1.72 MJ/m (0.48 kWh/m) |
| FO cable | |
| Fiber | PCF, 200/230 µm |
| Ambient conditions | |
| Impact strength | 2 Nm / 10 x |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| -20 °C ... 70 °C (with quick mounting connector) | |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Ambient temperature (installation) | -20 °C ... 60 °C |
| Altitude | 5000 m |
| Resistance to UV radiation | 500 hours, in accordance with DIN EN ISO 4892-2 |
| Resistance to oil | IRM 902 No.2, 100 °C, DIN VDE 0473-811-2-1 |
| Behavior in fire | 1.72 MJ/m (0.48 kWh/m) |
| Free from substances that could impair the application of coating | VDMA 24364:2018-05 |
| Resistance to oil | IRM 902 No.2, 100 °C, DIN VDE 0473-811-2-1 |
| cable layer type | Indoors |
| Item number | 2799885 |
| Packing unit | 1 m |
| Minimum order quantity | 1 m |
| Note | Made to order (non-returnable) |
| Sales key | DK |
| Product key | DNC232 |
| GTIN | 4017918074159 |
| Weight per piece (including packing) | 47 g |
| Weight per piece (excluding packing) | 47 g |
| Customs tariff number | 85447000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27061803 |
| ECLASS-15.0 | 27061803 |
ETIM
| ETIM 10.0 | EC000034 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PSM-SET-B-FOC/4-HCS - FO connectors 2708481
-
PSM-SET-SCRJ-DUP/2-HCS - FO connectors 2313070
-
PSM-HCS-KONFTOOL - Assembly tool 2799526
-
PSM-HCS-KONFTOOL/B-FOC - Assembly tool 2708465
-
PSM-HCS-KONFTOOL/SC-RJ - Assembly tool 2708876
-
PSM-HCS-CLEAVETOOL - Assembly tool 2744995
-
PSM-HCS-CLEAVETOOL/B-FOC - Assembly tool 2708478
-
PSM-HCS-CLEAVETOOL/SCRJ - Assembly tool 2313122
-
FOC-HCS-RUGGED-1014/IP20/... - FO patch cable 2901555
-
FOC-HCS-RUGGED-1014/... - FO patch cable 1402191
-
PSM-FO-STRIP - Stripping tool 2744199
Your advantages
Robust installation cable for installation in stationary systems and machines
For indoors
2.9 mm individual wires made from highly flexible FRNC material
Highly tear-resistant aramid strain relief elements
Rugged polyurethane (PUR) outer sheath
Halogen-free, ozone, and UV resistant
Frequently searched
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg