DNV
Approval ID: TAE00001S9cULus Recognized
Approval ID: E60425cULus Recognized
Approval ID: E60425ATEX
Approval ID: KEMA06ATEX0017UcUL Recognized
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 150 V | 20 A | 26 - 12 | ||
| C | ||||
| 150 V | 20 A | 26 - 12 | ||
IECEx
Approval ID: IECEx KEM 06.0013UUL Recognized
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 150 V | 20 A | 26 - 12 | ||
| C | ||||
| 150 V | 20 A | 26 - 12 | ||