CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 50 A | 26 - 8 |
IECEE CB Scheme
Approval ID: NL-65053Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
800 V | 41 A | - 6 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 50 A | 26 - 8 | ||
Multi-conductor connection | 600 V | 50 A | 18 - 12 | |
C | ||||
600 V | 50 A | 26 - 8 | ||
Multi-conductor connection | 600 V | 50 A | 18 - 12 | |
F | ||||
800 V | 50 A | 26 - 8 | ||
Multi-conductor connection | 800 V | 50 A | 18 - 12 |
KEMA-KEUR
Approval ID: 71-119849Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
800 V | 41 A | - 6 |
NK
Approval ID: 09 ME 141cUL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 50 A | 26 - 8 |
GL
Approval ID: 98876-96 HHNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
EEx e II part certificate | 690 V | 43.5 A | - 6 |
UL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 50 A | 26 - 8 |