CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 65 A | 24 - 6 | ||
| C | ||||
| 600 V | 65 A | 24 - 6 | ||
IECEE CB Scheme
Approval ID: NL-65620| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 800 V | 57 A | - 10 | ||
EAC
Approval ID: KZ7500651131219505KEMA-KEUR
Approval ID: 71-119849| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 800 V | 57 A | - 10 | ||
cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 65 A | 24 - 6 | ||
| C | ||||
| 300 V | 65 A | 24 - 6 | ||
| F | ||||
| 800 V | 65 A | 24 - 6 | ||
| D | ||||
| 600 V | 5 A | 24 - 6 | ||