Programming interface with contact inserts, 1 x USB A design
Product details
Material Housing
Die-cast aluminum
Ambient conditions
Degree of protection
IP54
Ambient temperature (operation)
-35 °C ... 65 °C
Item number
1404522
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
BF
Product key
AF7EEX
GTIN
4046356698627
Weight per piece (including packing)
202,9 g
Weight per piece (excluding packing)
202,9 g
Customs tariff number
85366990
Country of origin
US
ECLASS
ECLASS-13.0
27371392
ECLASS-15.0
27371392
UNSPSC
UNSPSC 21.0
43222604
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.