SACC-M12MSD-4CT SH PN
-
Data connector
1411046
Data connector, PROFINET CAT5, 4-position, shielded, Plug straight M12, coding: D, Crimp connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 5 mm ... 8 mm
This product needs further products for operation.
Mandatory accessories
Product details
| General | Order crimp contacts separately |
| General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 8.2 Connectors for Outside Environment (Balanced cabling) |
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Sensor type | PROFINET |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | D |
| Cable outlet | straight |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Length | 73 mm |
| External dimensions | |
| Outside diameter | 5 mm ... 8 mm |
| Housing | |
| Diameter housing | 20.2 mm |
| Flammability rating according to UL 94 | HB |
| Seal material | FPM |
| NBR | |
| Material of grip body | Zinc die-cast, nickel-plated |
| Contact carrier material | PA |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Conductor connection | |
| Connection method | Crimp connection |
| Connection cross section | 0.34 mm² ... 0.5 mm² |
| Connection cross section AWG | 22 ... 20 |
| Tightening torque | 0.6 Nm (M12 knurl) |
| 1 Nm (Connector with coupling sleeve) | |
| 1 Nm (Pressure nut with coupling sleeve) | |
| Rated surge voltage | 2.5 kV |
| Insulation resistance | ≥ 10 GΩ |
| Nominal voltage UN | 60 V DC |
| 48 V AC | |
| Nominal current IN | 4 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Connection 1 | |
| Head design | Plug |
| Head cable outlet | straight |
| Head thread type | M12 |
| Coding | D |
| Signal type/category | PROFINET CAT5 (based on IEC 11801) |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
| M12 | |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Item number | 1411046 |
| Packing unit | 1 pc |
| Minimum order quantity | 100 pc |
| Sales key | AI |
| Product key | AF2CJN |
| GTIN | 4046356920216 |
| Weight per piece (including packing) | 43,56 g |
| Weight per piece (excluding packing) | 22,22 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440116 |
| ECLASS-15.0 | 27440116 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
SACC-CC1,0-T-0,50-M AU PU100 - Crimp contact 1412351
-
PROT-M12 FS-PA-CHAIN - Sealing cap 1430873
-
VS-OE-OE-93E-100,0 - Data cable 1416295
-
VS-OE-OE-93B-100,0 - Data cable 1416389
-
VS-OE-OE-93C-100,0 - Data cable 1416376
-
VS-OE-OE-93R-100,0 - Data cable 1416363
-
VS-OE-OE-936-100,0 - Data cable 1416570
-
VS-OE-OE-93G-100,0 - Data cable 1419152
-
VS-OE-OE-93K-100,0 - Data cable 1419173
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SACC BIT M12-D20 - Tool 1208445
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg